1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stripper Bolt Sleeve Type, A Type (Part Number)

Stripper Bolt Sleeve Type, A Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 125.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It has a 2-piece bolt and sleeve structure.
Difficult to get loose due to spring effect of the sleeve.
Hardness = HRC 34 to 44.

Part Number
STS-A-D13-25
STS-A-D13-30
STS-A-D13-40
STS-A-D13-45
STS-A-D13-50
STS-A-D13-55
STS-A-D13-60
STS-A-D13-65
STS-A-D13-70
STS-A-D13-75
STS-A-D13-80
STS-A-D13-100
STS-A-D13-110
STS-A-D13-120
STS-A-D13-130
STS-A-D16-35
STS-A-D16-45
STS-A-D16-50
STS-A-D16-55
STS-A-D16-60
STS-A-D16-75
STS-A-D16-80
STS-A-D16-90
STS-A-D16-100
STS-A-D16-110
STS-A-D16-120
STS-A-D16-130
STS-A-D16-140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Nominal (The diameter of the stripper part) Length of Stripper Part

฿ 125.55

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51325

฿ 125.55

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51330

฿ 131.60

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51340

฿ 143.69

OKT SCREW 1 Piece(s) Available 6 Day(s) 1010151.51345

฿ 156.24

OKT SCREW 1 Piece(s) 6 Day(s) 1010151.51350

฿ 143.69

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51355

฿ 152.76

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51360

฿ 158.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51365

฿ 158.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51370

฿ 176.95

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51375

฿ 190.48

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.51380

฿ 205.72

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.513100

฿ 243.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.513110

฿ 251.43

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.513120

฿ 281.91

OKT SCREW 1 Piece(s) Available 7 Day(s) 1010151.513130

฿ 220.96

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.751635

฿ 236.19

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.751645

฿ 237.88

OKT SCREW 1 Piece(s) 5 Day(s) 1012181.751650

฿ 243.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.751655

฿ 243.93

OKT SCREW 1 Piece(s) 5 Day(s) 1012181.751660

฿ 243.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.751675

฿ 243.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.751680

฿ 266.67

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.751690

฿ 266.67

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.7516100

฿ 350.48

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.7516110

฿ 350.48

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.7516120

฿ 403.81

OKT SCREW 1 Piece(s) Available 50 Day(s) 1012181.7516130

฿ 419.05

OKT SCREW 1 Piece(s) Available 7 Day(s) 1012181.7516140

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Stripper Bolt
Material SCM435 Surface Treatment_ Black oxide coating Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard