1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Pin, Class A, m6 SUS316 (Part Number)

Parallel Pin, Class A, m6 SUS316
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 29.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An SUS316 dowel pin.
Resistance to pitting and crevice corrosion is better than SUS303.
Excellent corrosion-resistance to media such as seawater and salt water.
The shape of the end face differs on both sides, but it is generally inserted from the flat tip.

Part Number
SPA-SUS316-D2-4
SPA-SUS316-D2-5
SPA-SUS316-D2-6
SPA-SUS316-D2-8
SPA-SUS316-D2-10
SPA-SUS316-D2-12
SPA-SUS316-D2.5-5
SPA-SUS316-D2.5-6
SPA-SUS316-D2.5-8
SPA-SUS316-D2.5-10
SPA-SUS316-D2.5-12
SPA-SUS316-D3-5
SPA-SUS316-D3-6
SPA-SUS316-D3-8
SPA-SUS316-D3-10
SPA-SUS316-D3-12
SPA-SUS316-D3-14
SPA-SUS316-D3-15
SPA-SUS316-D3-16
SPA-SUS316-D4-6
SPA-SUS316-D4-8
SPA-SUS316-D4-10
SPA-SUS316-D4-12
SPA-SUS316-D4-14
SPA-SUS316-D4-15
SPA-SUS316-D4-16
SPA-SUS316-D4-18
SPA-SUS316-D4-20
SPA-SUS316-D5-8
SPA-SUS316-D5-10
SPA-SUS316-D5-12
SPA-SUS316-D5-14
SPA-SUS316-D5-15
SPA-SUS316-D5-16
SPA-SUS316-D5-18
SPA-SUS316-D5-20
SPA-SUS316-D6-10
SPA-SUS316-D6-12
SPA-SUS316-D6-14
SPA-SUS316-D6-15
SPA-SUS316-D6-16
SPA-SUS316-D6-18
SPA-SUS316-D6-20
SPA-SUS316-D6-25
SPA-SUS316-D6-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length Tolerance

฿ 38.17

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1024+0.008/+0.002

฿ 34.29

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 1025+0.008/+0.002

฿ 34.29

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 1026+0.008/+0.002

฿ 35.37

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 1028+0.008/+0.002

฿ 35.38

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10210+0.008/+0.002

฿ 35.39

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10212+0.008/+0.002

฿ 37.19

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.55+0.008/+0.002

฿ 37.19

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.56+0.008/+0.002

฿ 37.21

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.58+0.008/+0.002

฿ 37.22

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.510+0.008/+0.002

฿ 37.23

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.512+0.008/+0.002

฿ 29.94

OKT ACCESSORIES 1 Piece(s) Available Same day 1035+0.008/+0.002

฿ 29.95

OKT ACCESSORIES 1 Piece(s) Same day 1036+0.008/+0.002

฿ 32.78

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1038+0.008/+0.002

฿ 31.45

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10310+0.008/+0.002

฿ 31.82

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10312+0.008/+0.002

฿ 31.84

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10314+0.008/+0.002

฿ 31.85

OKT ACCESSORIES 1 Piece(s) Available 30 Day(s) 10315+0.008/+0.002

฿ 31.85

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10316+0.008/+0.002

฿ 31.81

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 1046+0.012/+0.004

฿ 34.65

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1048+0.012/+0.004

฿ 31.96

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10410+0.012/+0.004

฿ 36.08

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10412+0.012/+0.004

฿ 35.08

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10414+0.012/+0.004

฿ 36.57

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10415+0.012/+0.004

฿ 33.78

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10416+0.012/+0.004

฿ 45.97

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10418+0.012/+0.004

฿ 57.97

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10420+0.012/+0.004

฿ 45.72

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 1058+0.012/+0.004

฿ 45.72

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10510+0.012/+0.004

฿ 48.00

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10512+0.012/+0.004

฿ 48.00

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10514+0.012/+0.004

฿ 48.00

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10515+0.012/+0.004

฿ 50.29

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10516+0.012/+0.004

฿ 50.29

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10518+0.012/+0.004

฿ 51.33

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10520+0.012/+0.004

฿ 52.58

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10610+0.012/+0.004

฿ 53.08

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10612+0.012/+0.004

฿ 73.15

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10614+0.012/+0.004

฿ 73.15

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10615+0.012/+0.004

฿ 73.15

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10616+0.012/+0.004

฿ 75.43

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10618+0.012/+0.004

฿ 75.43

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10620+0.012/+0.004

฿ 80.00

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10625+0.012/+0.004

฿ 80.00

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10630+0.012/+0.004

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Straight End Shape Standard
Material Stainless Steel Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Material SUS316 Hardened NA