1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Far Infrared Heater Flat (Part Number)

Far Infrared Heater Flat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,078.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A far infrared radiant surface type heater made by Vulkan of England. Heats and dries objects quickly and uniformly during non-contact heat application.
Long-life as the heating element (nichrome wire) is molded into a ceramic insulator to prevent oxidation of the heating element.
This heater is more lightweight with excess ceramic material removed, increases and decreases heat more quickly, and has faster response than other companies' models.
A highly efficient and very clean ceramic heater.
Embedding the temperature sensor enables highly accurate temperature management.
The temperature distribution can be controlled accurately by arranging into a matrix and controlling the temperature of each heater.

 
Part Number
V-1-200V-400W
V-1TH-200V-400W
V-1TH-200V-600W
V-2-200V-200W
V-2-200V-300W
V-2TH-200V-200W
V-2TH-200V-300W
V-2TH-200V-400W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Flow
(W)
Length L
(mm)
Thermocouple Sensor

฿ 2,186.90

KAH FAR INFRARED RAY HEATER 1 Piece(s) 7 Day(s) 10400245NA

฿ 2,731.13

KAH FAR INFRARED RAY HEATER 1 Piece(s) 7 Day(s) 10400245Available

฿ 2,731.13

KAH FAR INFRARED RAY HEATER 1 Piece(s) 5 Day(s) 10600245Available

฿ 2,078.05

KAH FAR INFRARED RAY HEATER 1 Piece(s) 7 Day(s) 10200122NA

฿ 2,078.05

KAH FAR INFRARED RAY HEATER 1 Piece(s) 7 Day(s) 10300122NA

฿ 2,622.28

KAH FAR INFRARED RAY HEATER 1 Piece(s) 7 Day(s) 10200122Available

฿ 2,622.28

KAH FAR INFRARED RAY HEATER 1 Piece(s) 7 Day(s) 10300122Available

฿ 2,622.28

KAH FAR INFRARED RAY HEATER 1 Piece(s) 7 Day(s) 10400122Available

Loading...

  1. 1

Basic Information

Category, Single Body Infrared heater Heating Area Material Ceramic Infrared Ray Type Ceramic panel type
Rated Voltage(V) 200 Width W(mm) 60 Category Main Body of Heater