1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Rubber Heater (Part Number)

Silicone Rubber Heater
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,060.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A silicone rubber heater with a heating element (nichrome wire) sandwiched between silicone rubber with excellent flexibility that can be fitted to cylindrical, tubular and conical heated objects.
[Features/Notes]
· 1.5 mm thin heating sheet.
· Max. operating temperature is 200°C.
· Install so there are no gaps between the heated material and silicone rubber heater.
Any gaps could result in premature disconnection.

 
Part Number
B-1012
B-1020
B-1025
B-1030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Capacity (Range)
(W)
Rated Flow
(W)
Length L
(mm)
Heating Element Dimension (Width x Length)
(mm)

฿ 3,060.16

KAH SILICONE RUBBER HEATER 1 Piece(s) 5 Day(s) 10125~260120100025×1000

฿ 4,309.40

KAH SILICONE RUBBER HEATER 1 Piece(s) 5 Day(s) 10125~260200100050×1000

฿ 3,656.32

KAH SILICONE RUBBER HEATER 1 Piece(s) 5 Day(s) 10125~260250200025×2000

฿ 7,901.34

KAH SILICONE RUBBER HEATER 1 Piece(s) 5 Day(s) 10300~525300200050×2000

Loading...

  1. 1

Basic Information

Length L (Range)(mm) 201~ Rated Voltage(V) 100 Category Main Body of Heater