1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Rubber Code Heater (Part Number)

Silicone Rubber Code Heater
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,009.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A heater with a heating element (nichrome wire) wrapped by silicone material with excellent flexibility.
With excellent flexibility, it can be fitted to cylindrical and tubular heated objects.

[Features/Notes]
· Narrow cord-type heating element with an outer diameter of ø2.5.
· Max. operating temperature is 200°C.
· Install so there are no gaps between the heated material and silicone cord heater.
In addition, do not place heaters on top of each other or in contact with each other.
May cause premature disconnection.

 
Part Number
A-10
A-20
C-5
C-10
D-122
D-244
DF-8
DF-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage (Range)
(V)
Rated Capacity (Range)
(W)
Electric Power
(W)
Heating Element Cord Length
(m)

฿ 2,059.99

KAH SILICONE CODE HEATER 1 Piece(s) 5 Day(s) 10100150~25015010

฿ 3,438.63

KAH SILICONE CODE HEATER 1 Piece(s) 7 Day(s) 10200300~56030020

฿ 1,733.45

KAH SILICONE CODE HEATER 1 Piece(s) 5 Day(s) 10100~1351105

฿ 2,132.47

KAH SILICONE CODE HEATER 1 Piece(s) 7 Day(s) 10200150~25022010

฿ 1,009.79

KAH SILICONE CODE HEATER 1 Piece(s) 5 Day(s) 10100~135301.22

฿ 1,098.43

KAH SILICONE CODE HEATER 1 Piece(s) 7 Day(s) 10200~135602.44

฿ 1,697.09

KAH SILICONE CODE HEATER 1 Piece(s) 7 Day(s) 10100150~2502508

฿ 1,207.28

KAH SILICONE CODE HEATER 1 Piece(s) 7 Day(s) 10200~1351203.6

Loading...

  1. 1

Basic Information

Heating Element Diameter(φ) 2.5