1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PEEK Nut / PENT-00, 000 (Part Number)

PEEK Nut / PENT-00, 000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2/2.6/3/4/5/6/8/10/12/#4/#6/#8
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (Materials)

 
Part Number
PENT-02
PENT-03
PENT-04
PENT-05
PENT-06
PENT-08
PENT-10
PENT-12
PENT-26
PENT-440
PENT-632
PENT-832
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Screw Thread Types Thread Nominal (inch)

฿ 19.12

HSK NUT 10 Piece(s) 12 Day(s) 102Metric Coarse-

฿ 14.73

HSK NUT 10 Piece(s) 12 Day(s) 103Metric Coarse-

฿ 42.93

HSK NUT 10 Piece(s) 12 Day(s) 104Metric Coarse-

฿ 23.50

HSK NUT 10 Piece(s) 12 Day(s) 105Metric Coarse-

฿ 51.98

HSK NUT 10 Piece(s) 12 Day(s) 106Metric Coarse-

฿ 97.47

HSK NUT 10 Piece(s) 12 Day(s) 108Metric Coarse-

฿ 231.82

HSK NUT 10 Piece(s) 12 Day(s) 1010Metric Coarse-

฿ 297.47

HSK NUT 10 Piece(s) 12 Day(s) 1012Metric Coarse-

฿ 42.93

HSK NUT 10 Piece(s) 12 Day(s) 102.6Metric Coarse-

฿ 36.10

HSK NUT 10 Piece(s) 12 Day(s) 10-Unified coarse UNCNO.4

฿ 70.20

HSK NUT 10 Piece(s) 12 Day(s) 10-Unified coarse UNCNO.6

฿ 81.31

HSK NUT 10 Piece(s) 12 Day(s) 10-Unified coarse UNCNO.8

Loading...

  1. 1

Basic Information

Basic Shape Hex Nut Material Resin Surface Treatment NA
Application / Functions General Sales Unit Box/Package Surface Treatment (Details) NA
Hex Nut Standard A Type