1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Nut (2 Types) / NNT-00 (Part Number)

Nylon Nut (2 Types) / NNT-00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2/2.6/3/4
[Material] Nylon 66
[Color] Translucent
[Heat Warping Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (Materials)

 
Part Number
NNT-02
NNT-03
NNT-04
NNT-26
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M)

฿ 7.05

HSK NUT 50 Piece(s) 12 Day(s) 102

฿ 7.05

HSK NUT 50 Piece(s) 12 Day(s) 103

฿ 7.05

HSK NUT 50 Piece(s) 12 Day(s) 104

฿ 7.05

HSK NUT 50 Piece(s) 12 Day(s) 102.6

Loading...

  1. 1

Basic Information

Basic Shape Hex Nut Material Resin Surface Treatment NA
Screw Thread Types Metric Coarse Application / Functions General Sales Unit Box/Package
Surface Treatment (Details) NA Hex Nut Standard Type 2