(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 3/4/5/6/8/10/12
[Material] PVC (Polyvinyl chloride)
[Color] Grey
Part Number |
---|
VCNT-03 |
VCNT-04 |
VCNT-05 |
VCNT-08 |
VCNT-10 |
VCNT-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Nominal (M) |
---|---|---|---|---|---|---|
฿ 10.35 | HSK NUT | 10 Piece(s) | 12 Day(s) | 3 | ||
฿ 11.98 | HSK NUT | 10 Piece(s) | 12 Day(s) | 4 | ||
฿ 14.73 | HSK NUT | 10 Piece(s) | 12 Day(s) | 5 | ||
฿ 25.68 | HSK NUT | 10 Piece(s) | 19 Day(s) | 8 | ||
฿ 125.03 | HSK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | |
฿ 40.48 | HSK NUT | 10 Piece(s) | 12 Day(s) | 12 |
Loading...
Basic Shape | Hex Nut | Material | Resin | Surface Treatment | NA |
---|---|---|---|---|---|
Screw Thread Types | Metric Coarse | Application / Functions | General | Sales Unit | Box/Package |
Surface Treatment (Details) | NA | Hex Nut Standard | A Type |
How can we improve?
How can we improve?