1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ceramic Nut / RANT-00 (Part Number)

HSK NUT

Ceramic Nut / RANT-00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 725.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5/6/8/10
[Material] Alumina 96
[Color] White
[Heat Resistant Temperature] 1,300°C

 
Part Number
RANT-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 725.76

HSK NUT 2 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Ceramics Thread Type Metric coarse
Surface Treatment No Sales Unit Box/package Applications, Functions General
Surface Treatment (Details) No Hex Nut Type A Type Pitch(mm) 1.5

Please check the type/dimensions/specifications of the part RANT-10 in the Ceramic Nut / RANT-00 series.

Frequently Asked Questions (FAQ)

Question: Is the product RoHS-compliant?
Answer: Yes.