(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2.5/3/4/5/6/8
Main body
[Materials] Nylon 66
[Color] Translucent white
[Thermal Deformation Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (material)
Thread section
[Material] Aluminum (A2011 equivalent)
[Finish] Degreased
Part Number |
---|
NNI-2545 |
NNI-3050 |
NNI-4070 |
NNI-5080 |
NNI-6010 |
NNI-8125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|
฿ 25.76 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 2.5 | 3D | 8 | Main Body: Nylon 66 / Thread: Aluminum (A2011 Equivalent) | ||
฿ 11.98 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 3 | 3D | 9.6 | Main Body: Nylon 66 / Thread: Aluminum (A2011 Equivalent) | ||
฿ 11.98 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 4 | 3D | 12.7 | Main Body: Nylon 66 / Thread: Aluminum (A2011 Equivalent) | ||
฿ 26.77 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 5 | 2.5D | 12.7 | Main Body: Nylon 66 / Thread: Aluminum (A2011 Equivalent) | ||
฿ 28.28 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 6 | 2.5D | 15.9 | Main Body: Nylon 66 / Thread: Aluminum (A2011 Equivalent) | ||
฿ 30.30 | HSK INSERT NUT | 50 Piece(s) | 10 Day(s) | 8 | 2.5D | 19 | Main Body: Nylon 66 / Thread: Aluminum (A2011 Equivalent) |
Loading...
Type | Press Fit | Material | Nylon | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | General Resin | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Main Body: Nylon 66 / Thread: Aluminum (A2011 Equivalent) |
How can we improve?
How can we improve?