(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Inner Diameter] 2.8/3.3/4.3/5.3/6.3/8.3/10.3/12.3
[Materials] Alumina 96
[Processing] Double-sided polishing
[Color] White
[Heat-Resistant Temperature] 1,300°C
Ceramic washer made of inorganic alumina 96
is jointly developed by Hirosugi Keiki Co., Ltd. and Otsuka Ceramics Co., Ltd.
The product contains new material that has insulation resistance, heat resistance, abrasion-resistance and high-strength.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thickness t (mm) | Sales Unit | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 93.62 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 3.3 | 1 | Box/Package | 6 | ||
฿ 237.29 | HSK CERAMIC WASHER | 1 Piece(s) | 5 Day(s) | 10 | 3.3 | 1.5 | Low Quantity (can be purchased from one) | 6 | ||
฿ 93.62 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 3.3 | 2 | Box/Package | 6 | ||
฿ 245.03 | HSK CERAMIC WASHER | 1 Piece(s) | 5 Day(s) | 10 | 4.3 | 1 | Low Quantity (can be purchased from one) | 8 | ||
฿ 95.80 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 4.3 | 1.5 | Box/Package | 8 | ||
฿ 95.80 | HSK CERAMIC WASHER | 10 Piece(s) | 34 Day(s) | 10 | 4.3 | 2 | Box/Package | 8 | ||
฿ 98.00 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 5.3 | 1 | Box/Package | 10 | ||
฿ 120.71 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 5.3 | 1.5 | Box/Package | 10 | ||
฿ 246.86 | HSK CERAMIC WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | 5.3 | 2 | Low Quantity (can be purchased from one) | 10 | |
฿ 250.84 | HSK CERAMIC WASHER | 1 Piece(s) | 5 Day(s) | 10 | 6.3 | 1 | Low Quantity (can be purchased from one) | 10 | ||
฿ 98.00 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 6.3 | 1.5 | Box/Package | 10 | ||
฿ 98.00 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 6.3 | 2 | Box/Package | 10 | ||
฿ 91.43 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 6.3 | 1 | Box/Package | 12 | ||
฿ 91.43 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 6.3 | 1.5 | Box/Package | 12 | ||
฿ 91.43 | HSK WASHER | 10 Piece(s) | 12 Day(s) | 10 | 6.3 | 2 | Box/Package | 12 | ||
฿ 108.95 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 8.3 | 1 | Box/Package | 15 | ||
฿ 108.95 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 8.3 | 1.5 | Box/Package | 15 | ||
฿ 108.95 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 8.3 | 2 | Box/Package | 15 | ||
฿ 122.10 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 10.3 | 1 | Box/Package | 20 | ||
฿ 122.10 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 10.3 | 1.5 | Box/Package | 20 | ||
฿ 122.10 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 10.3 | 2 | Box/Package | 20 | ||
฿ 135.25 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 12.3 | 1 | Box/Package | 25 | ||
฿ 158.08 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 12.3 | 1.5 | Box/Package | 25 | ||
฿ 158.08 | HSK WASHER | 10 Piece(s) | 10 Day(s) | 10 | 12.3 | 2 | Box/Package | 25 | ||
฿ 89.23 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 2.8 | 1 | Box/Package | 5 | ||
฿ 89.23 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 2.8 | 1.5 | Box/Package | 5 | ||
฿ 89.23 | HSK CERAMIC WASHER | 10 Piece(s) | 10 Day(s) | 10 | 2.8 | 2 | Box/Package | 5 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Ceramic |
---|---|---|---|---|---|
Surface Treatment | Polishing |
How can we improve?
How can we improve?