1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Washer (Thin Type)/TT-0000-01(02) (Part Number)

PTFE Washer (Thin Type)/TT-0000-01(02)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Inner diameter] 2.2/3.3/3.2/4.5/5.5
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)
RoHS-compliant

 
Part Number
TT-0242-01
TT-0242-02
TT-0306-01
TT-0306-02
TT-0308-01
TT-0308-02
TT-0408-01
TT-0408-02
TT-0512-01
TT-0512-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 76.96

HSK FLUOROPOLYMER WASHER 1 Piece(s) Available 3 Day(s) 102.20.1Box/Package4.2

฿ 5.42

HSK FLUOROPOLYMER WASHER 50 Piece(s) 10 Day(s) 102.20.2Box/Package4.2

฿ 76.96

HSK FLUOROPOLYMER WASHER 1 Piece(s) Available 3 Day(s) 103.30.1Box/Package6

฿ 21.58

HSK FLUOROPOLYMER WASHER 1 Piece(s) Available 3 Day(s) 103.30.2Box/Package6

฿ 5.42

HSK FLUOROPOLYMER WASHER 50 Piece(s) 10 Day(s) 103.20.1Box/Package8

฿ 5.42

HSK FLUOROPOLYMER WASHER 50 Piece(s) 10 Day(s) 103.20.2Box/Package8

฿ 6.58

HSK FLUOROPOLYMER WASHER 1 Piece(s) 5 Day(s) 104.50.1Low Quantity (can be purchased from one)8

฿ 5.42

HSK FLUOROPOLYMER WASHER 50 Piece(s) 10 Day(s) 104.50.2Box/Package8

฿ 5.42

HSK FLUOROPOLYMER WASHER 50 Piece(s) 10 Day(s) 105.50.1Box/Package12

฿ 7.87

HSK FLUOROPOLYMER WASHER 1 Piece(s) Available 5 Day(s) 105.50.2Low Quantity (can be purchased from one)12

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment NA Material, Resin PTFE (Ethylene Tetrafluoride: fluoropolymer) Surface Treatment (Details) NA