1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon Washer CC/CC-B (Part Number)

Duracon Washer CC/CC-B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Internal Diameter] 1.7 to 25.3
[Material] Duracon (POM)
[Color] Milky white / Black
[Heat distortion temperature] 1.82 MPa…110°C
[UL Standard] UL94-HB (Materials)

 
Part Number
CC-0204-02
CC-0204-03
CC-0204-05
CC-0204-08
CC-0204-10
CC-0205-02
CC-0205-03
CC-0205-05
CC-0205-08
CC-0205-10
CC-0243-02
CC-0243-03
CC-0243-05
CC-0243-08
CC-0243-10
CC-0255-02
CC-0255-03
CC-0255-05
CC-0255-08
CC-0255-10
CC-0306-02
CC-0306-03
CC-0306-05
CC-0306-10
CC-0307-02
CC-0307-03
CC-0307-05
CC-0307-08
CC-0307-15
CC-0307-15B
CC-0307-20
CC-0307-20B
CC-0307-25
CC-0307-25B
CC-0307-30
CC-0307-30B
CC-0307-50
CC-0307-50B
CC-0308-02
CC-0308-03
CC-0308-05
CC-0308-08
CC-0308-10
CC-0308-15
CC-0308-15B
CC-0308-20
CC-0308-20B
CC-0308-25
CC-0308-25B
CC-0308-30
CC-0308-30B
CC-0308-50
CC-0308-50B
CC-0309-02
CC-0309-03
CC-0309-05
CC-0309-08
CC-0309-10
CC-0309-15
CC-0309-15B
CC-0309-20
CC-0309-20B
CC-0309-25
CC-0309-25B
CC-0309-30
CC-0309-30B
CC-0309-50
CC-0309-50B
CC-0310-02
CC-0310-03
CC-0310-08
CC-0310-10
CC-0310-15
CC-0310-20
CC-0310-25
CC-0310-25B
CC-0310-30
CC-0310-30B
CC-0310-50
CC-0310-50B
CC-0311-02
CC-0311-03
CC-0311-05
CC-0311-05B
CC-0311-08
CC-0311-08B
CC-0311-10
CC-0311-10B
CC-0311-15
CC-0311-15B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 102.20.2Box/Package4

฿ 6.40

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 102.20.3Low Quantity (can be purchased from one)4

฿ 7.36

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 102.20.5Low Quantity (can be purchased from one)4

฿ 19.70

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.20.8Box/Package4

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.21Box/Package4

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 102.20.2Box/Package5

฿ 6.58

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 102.20.3Low Quantity (can be purchased from one)5

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.20.5Box/Package5

฿ 6.58

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 102.20.8Low Quantity (can be purchased from one)5

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.21Box/Package5

฿ 19.70

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 102.20.2Box/Package4.3

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.20.3Box/Package4.3

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.20.5Box/Package4.3

฿ 19.70

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.20.8Box/Package4.3

฿ 6.58

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 102.21Low Quantity (can be purchased from one)4.3

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 102.20.2Box/Package5.5

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.20.3Box/Package5.5

฿ 6.58

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 102.20.5Low Quantity (can be purchased from one)5.5

฿ 19.70

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 102.20.8Box/Package5.5

฿ 6.67

HSK DURACON WASHER 1 Piece(s) Available 5 Day(s) 102.21Low Quantity (can be purchased from one)5.5

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 103.20.2Box/Package6

฿ 6.86

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 103.20.3Low Quantity (can be purchased from one)6

฿ 7.62

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 103.20.5Low Quantity (can be purchased from one)6

฿ 7.33

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 103.21Low Quantity (can be purchased from one)6

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 103.20.2Box/Package7

฿ 19.70

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.3Box/Package7

฿ 6.40

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 103.20.5Low Quantity (can be purchased from one)7

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.8Box/Package7

฿ 77.72

HSK WASHER 1 Piece(s) Available 3 Day(s) 103.21.5Box/Package7

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.21.5Box/Package7

฿ 6.52

HSK WASHER 50 Piece(s) 10 Day(s) 103.22Box/Package7

฿ 22.22

HSK WASHER 50 Piece(s) 12 Day(s) 103.22Box/Package7

฿ 6.52

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package7

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package7

฿ 77.72

HSK WASHER 1 Piece(s) Available 3 Day(s) 103.23Box/Package7

฿ 7.60

HSK WASHER 50 Piece(s) 10 Day(s) 103.23Box/Package7

฿ 7.05

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package7

฿ 7.60

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package7

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 103.20.2Box/Package8

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.3Box/Package8

฿ 7.61

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 103.20.5Low Quantity (can be purchased from one)8

฿ 6.58

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 103.20.8Low Quantity (can be purchased from one)8

฿ 7.39

HSK DURACON WASHER 1 Piece(s) 5 Day(s) 103.21Low Quantity (can be purchased from one)8

฿ 6.52

HSK WASHER 50 Piece(s) 10 Day(s) 103.21.5Box/Package8

฿ 7.60

HSK WASHER 50 Piece(s) 10 Day(s) 103.21.5Box/Package8

฿ 6.52

HSK WASHER 50 Piece(s) 10 Day(s) 103.22Box/Package8

฿ 7.60

HSK WASHER 50 Piece(s) 10 Day(s) 103.22Box/Package8

฿ 6.52

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package8

฿ 7.60

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package8

฿ 6.52

HSK WASHER 50 Piece(s) 10 Day(s) 103.23Box/Package8

฿ 7.60

HSK WASHER 50 Piece(s) 10 Day(s) 103.23Box/Package8

฿ 7.05

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package8

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package8

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 103.20.2Box/Package9

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.3Box/Package9

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.5Box/Package9

฿ 19.70

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.8Box/Package9

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.21Box/Package9

฿ 20.71

HSK WASHER 50 Piece(s) 10 Day(s) 103.21.5Box/Package9

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.21.5Box/Package9

฿ 21.72

HSK WASHER 50 Piece(s) 10 Day(s) 103.22Box/Package9

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.22Box/Package9

฿ 21.72

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package9

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package9

฿ 21.72

HSK WASHER 50 Piece(s) 10 Day(s) 103.23Box/Package9

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.23Box/Package9

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package9

฿ 7.60

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package9

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 103.20.2Box/Package10

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.3Box/Package10

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.20.8Box/Package10

฿ 5.42

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.21Box/Package10

฿ 6.52

HSK DURACON WASHER 50 Piece(s) 10 Day(s) 103.21.5Box/Package10

฿ 10.29

HSK DURACON WASHER 1 Piece(s) Available 5 Day(s) 103.22Low Quantity (can be purchased from one)10

฿ 7.05

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package10

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.22.5Box/Package10

฿ 7.05

HSK WASHER 50 Piece(s) 10 Day(s) 103.23Box/Package10

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.23Box/Package10

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package10

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.25Box/Package10

฿ 5.42

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 103.50.2Box/Package11

฿ 19.70

HSK WASHER 50 Piece(s) 10 Day(s) 103.50.3Box/Package11

฿ 5.42

HSK WASHER 50 Piece(s) 10 Day(s) 103.50.5Box/Package11

฿ 19.70

HSK WASHER 50 Piece(s) 10 Day(s) 103.50.5Box/Package11

฿ 19.70

HSK WASHER 50 Piece(s) 10 Day(s) 103.50.8Box/Package11

฿ 5.42

HSK WASHER 50 Piece(s) 10 Day(s) 103.50.8Box/Package11

฿ 5.42

HSK WASHER 50 Piece(s) 10 Day(s) 103.51Box/Package11

฿ 20.20

HSK WASHER 50 Piece(s) 10 Day(s) 103.51Box/Package11

฿ 20.71

HSK WASHER 50 Piece(s) 10 Day(s) 103.51.5Box/Package11

฿ 22.22

HSK WASHER 50 Piece(s) 10 Day(s) 103.51.5Box/Package11

Loading...

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment NA Material, Resin POM Polyacetal (Duracon) Surface Treatment (Details) NA