(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal size (M) of compatible screws] 2/2.6/3/4/5/6
[Materials] Stainless steel (SUS304 / 316)
[Treatment] Degreasing
*The stainless steel 304 spacer uses high-grade stainless steel.
Part Number |
---|
CU-2002PH |
CU-2602PH |
CU-2603PH |
CU-306PH |
CU-405PH |
CU-410PH |
CU-505PH |
CU-5100PH |
CU-510PH |
CU-560PH |
CU-605PH |
CU-606PH |
CU-660PH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) | Thickness / Length Tolerance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 83.05 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 3.2 | 2.2 | 2 | ±0.1 | |
฿ 12.35 | HSK METAL SPACER | 50 Piece(s) | 5 Day(s) | 10 | 3.8 | 2.8 | 2 | ±0.1 | ||
฿ 28.28 | HSK METAL SPACER | 50 Piece(s) | 5 Day(s) | 10 | 3.8 | 2.8 | 3 | ±0.1 | ||
฿ 83.05 | HSK METAL SPACER | 20 Piece(s) | Available | 5 Day(s) | 10 | 4.2 | 3.2 | 6 | ±0.1 | |
฿ 14.52 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.2 | 4.2 | 5 | ±0.1 | ||
฿ 14.52 | HSK METAL SPACER | 50 Piece(s) | 5 Day(s) | 10 | 5.2 | 4.2 | 10 | ±0.1 | ||
฿ 19.37 | HSK METAL SPACER | 50 Piece(s) | 5 Day(s) | 10 | 6.4 | 5.2 | 5 | ±0.1 | ||
฿ 76.26 | HSK METAL SPACER | 10 Piece(s) | 5 Day(s) | 10 | 6.4 | 5.2 | 100 | ±0.4 | ||
฿ 24.23 | HSK METAL SPACER | 50 Piece(s) | 5 Day(s) | 10 | 6.4 | 5.2 | 10 | ±0.1 | ||
฿ 59.60 | HSK METAL SPACER | 10 Piece(s) | 5 Day(s) | 10 | 6.4 | 5.2 | 60 | ±0.4 | ||
฿ 84.19 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 8 | 6.4 | 5 | ±0.1 | |
฿ 28.02 | HSK METAL SPACER | 50 Piece(s) | 5 Day(s) | 10 | 8 | 6.4 | 6 | ±0.1 | ||
฿ 63.64 | HSK METAL SPACER | 10 Piece(s) | 5 Day(s) | 10 | 8 | 6.4 | 60 | ±0.4 |
Loading...
I.D. Shape | Straight | Shape | Straight | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | NA | I.D. Tolerance | +0.1 to -0.2 | O.D. Tolerance | ±0.1 |
Sale Type | Pack-sold | Material Details | Stainless steel (SUS304) | Cleaning Method | Degreasing |
How can we improve?
How can we improve?