1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PTFE Bolt / TEBT-0000 (Part Number)

PTFE Bolt / TEBT-0000
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 201.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5/6/8/10/12
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 Equivalent (Materials)

 
Part Number
TEBT-0310
TEBT-0315
TEBT-0320
TEBT-0408
TEBT-0410
TEBT-0412
TEBT-0530
TEBT-0630
TEBT-0815
TEBT-0840
TEBT-1030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 201.01

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 103100.5Box/package

฿ 236.36

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 103150.5Box/package

฿ 257.58

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 103200.5Box/package

฿ 428.90

HSK FLUOROPOLYMER HEXAGON BOLT 1 Piece(s) Available 5 Day(s) 10480.7Low Quantity (can be purchased from one)

฿ 474.97

HSK FLUOROPOLYMER HEXAGON BOLT 1 Piece(s) Available 6 Day(s) 104100.7Low Quantity (can be purchased from one)

฿ 223.74

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 104120.7Box/package

฿ 327.27

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 105300.8Box/package

฿ 333.84

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 106301Box/package

฿ 286.36

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 108151.25Box/package

฿ 418.69

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 108401.25Box/package

฿ 440.91

HSK FLUOROPOLYMER HEXAGON BOLT 10 Piece(s) 12 Day(s) 1010301.5Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard / Heat resistant Plastic Material PTFE