1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ceramic Bolt RABT/RABT-N (Part Number)

Ceramic Bolt RABT/RABT-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 560.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 3/4/5/6/8/10
[Material] Alumina 96
[Color] White
[Heat-resistant temperature] 1300°C

 
Part Number
RABT-0305N
RABT-0306N
RABT-0308N
RABT-0405N
RABT-0406N
RABT-0408N
RABT-0410N
RABT-0412N
RABT-0508N
RABT-0510N
RABT-0512N
RABT-0515N
RABT-0518N
RABT-0520N
RABT-0610N
RABT-0612N
RABT-0615N
RABT-0618N
RABT-0620N
RABT-0812N
RABT-0815N
RABT-0818N
RABT-0820N
RABT-1012N
RABT-1015N
RABT-1018N
RABT-1020N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 621.72

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10350.5

฿ 629.80

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10360.5

฿ 638.89

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10380.5

฿ 569.19

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10450.7

฿ 577.27

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10460.7

฿ 586.87

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10480.7

฿ 595.45

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 104100.7

฿ 604.04

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 104120.7

฿ 595.45

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10580.8

฿ 604.04

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105100.8

฿ 612.63

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105120.8

฿ 621.72

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105150.8

฿ 629.80

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105180.8

฿ 638.89

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105200.8

฿ 608.59

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106101

฿ 616.67

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106121

฿ 560.38

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106151

฿ 633.84

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106181

฿ 642.93

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106201

฿ 621.72

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108121.25

฿ 564.77

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108151.25

฿ 638.89

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108181.25

฿ 647.47

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108201.25

฿ 625.76

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 1010121.5

฿ 633.84

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 1010151.5

฿ 642.93

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 1010181.5

฿ 652.02

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 1010201.5

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Ceramics Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard / Heat resistant / High Strength / Electric Insulation
Color White