1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PPS Low Head Bolt with Hexalobular Hole / PSHL-0000 (Part Number)

PPS Low Head Bolt with Hexalobular Hole / PSHL-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5/6
[Material] PPS (Polyphenylene Sulfide) 40% Glass Fiber Filled
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 260°C
[UL Standard] UL94V-0 (Materials)

 
Part Number
PSHL-0306
PSHL-0308
PSHL-0310
PSHL-0312
PSHL-0316
PSHL-0320
PSHL-0406
PSHL-0408
PSHL-0410
PSHL-0412
PSHL-0416
PSHL-0420
PSHL-0425
PSHL-0508
PSHL-0510
PSHL-0512
PSHL-0516
PSHL-0520
PSHL-0525
PSHL-0530
PSHL-0610
PSHL-0612
PSHL-0616
PSHL-0620
PSHL-0625
PSHL-0630
PSHL-0640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 44.44

HSK BOLT 10 Piece(s) 12 Day(s) 10360.5

฿ 45.45

HSK BOLT 10 Piece(s) 12 Day(s) 10380.5

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 103100.5

฿ 51.52

HSK BOLT 10 Piece(s) 12 Day(s) 103120.5

฿ 55.05

HSK BOLT 10 Piece(s) 12 Day(s) 103160.5

฿ 58.59

HSK BOLT 10 Piece(s) 12 Day(s) 103200.5

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 10460.7

฿ 48.99

HSK BOLT 10 Piece(s) 12 Day(s) 10480.7

฿ 51.52

HSK BOLT 10 Piece(s) 12 Day(s) 104100.7

฿ 55.05

HSK BOLT 10 Piece(s) 12 Day(s) 104120.7

฿ 58.59

HSK BOLT 10 Piece(s) 12 Day(s) 104160.7

฿ 62.12

HSK BOLT 10 Piece(s) 12 Day(s) 104200.7

฿ 66.67

HSK BOLT 10 Piece(s) 12 Day(s) 104250.7

฿ 62.12

HSK BOLT 10 Piece(s) 12 Day(s) 10580.8

฿ 62.12

HSK BOLT 10 Piece(s) 12 Day(s) 105100.8

฿ 66.16

HSK BOLT 10 Piece(s) 12 Day(s) 105120.8

฿ 74.75

HSK BOLT 10 Piece(s) 12 Day(s) 105160.8

฿ 83.33

HSK BOLT 10 Piece(s) 12 Day(s) 105200.8

฿ 103.03

HSK BOLT 10 Piece(s) 12 Day(s) 105250.8

฿ 120.71

HSK BOLT 10 Piece(s) 12 Day(s) 105300.8

฿ 87.37

HSK BOLT 10 Piece(s) 12 Day(s) 106101

฿ 103.03

HSK BOLT 10 Piece(s) 12 Day(s) 106121

฿ 103.03

HSK BOLT 10 Piece(s) 12 Day(s) 106161

฿ 120.71

HSK BOLT 10 Piece(s) 12 Day(s) 106201

฿ 141.92

HSK BOLT 10 Piece(s) 12 Day(s) 106251

฿ 171.21

HSK BOLT 10 Piece(s) 12 Day(s) 106301

฿ 199.49

HSK BOLT 10 Piece(s) 12 Day(s) 106401

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PPS Color Light Brown