1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PEEK Low Head Bolt with Hexalobular Hole / PEHL-0000 (Part Number)

PEEK Low Head Bolt with Hexalobular Hole / PEHL-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5/6
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (Materials)

 
Part Number
PEHL-0306
PEHL-0308
PEHL-0310
PEHL-0312
PEHL-0316
PEHL-0320
PEHL-0406
PEHL-0408
PEHL-0410
PEHL-0412
PEHL-0416
PEHL-0420
PEHL-0425
PEHL-0506
PEHL-0508
PEHL-0510
PEHL-0512
PEHL-0516
PEHL-0520
PEHL-0525
PEHL-0530
PEHL-0610
PEHL-0612
PEHL-0616
PEHL-0620
PEHL-0625
PEHL-0630
PEHL-0640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 25.68

HSK BOLT 10 Piece(s) 12 Day(s) 10360.5

฿ 48.99

HSK BOLT 10 Piece(s) 12 Day(s) 10380.5

฿ 51.01

HSK BOLT 10 Piece(s) 12 Day(s) 103100.5

฿ 51.52

HSK BOLT 10 Piece(s) 12 Day(s) 103120.5

฿ 63.64

HSK BOLT 10 Piece(s) 12 Day(s) 103160.5

฿ 74.75

HSK BOLT 10 Piece(s) 12 Day(s) 103200.5

฿ 59.60

HSK BOLT 10 Piece(s) 12 Day(s) 10460.7

฿ 60.10

HSK BOLT 10 Piece(s) 12 Day(s) 10480.7

฿ 61.62

HSK BOLT 10 Piece(s) 12 Day(s) 104100.7

฿ 66.16

HSK BOLT 10 Piece(s) 12 Day(s) 104120.7

฿ 72.73

HSK BOLT 10 Piece(s) 12 Day(s) 104160.7

฿ 74.75

HSK BOLT 10 Piece(s) 12 Day(s) 104200.7

฿ 94.44

HSK BOLT 10 Piece(s) 12 Day(s) 104250.7

฿ 81.82

HSK BOLT 10 Piece(s) 12 Day(s) 10560.8

฿ 81.82

HSK BOLT 10 Piece(s) 12 Day(s) 10580.8

฿ 81.82

HSK BOLT 10 Piece(s) 12 Day(s) 105100.8

฿ 94.44

HSK BOLT 10 Piece(s) 12 Day(s) 105120.8

฿ 99.49

HSK BOLT 10 Piece(s) 12 Day(s) 105160.8

฿ 111.62

HSK BOLT 10 Piece(s) 12 Day(s) 105200.8

฿ 123.23

HSK BOLT 10 Piece(s) 12 Day(s) 105250.8

฿ 159.60

HSK BOLT 10 Piece(s) 12 Day(s) 105300.8

฿ 141.92

HSK BOLT 10 Piece(s) 12 Day(s) 106101

฿ 141.92

HSK BOLT 10 Piece(s) 12 Day(s) 106121

฿ 141.92

HSK BOLT 10 Piece(s) 12 Day(s) 106161

฿ 159.60

HSK BOLT 10 Piece(s) 12 Day(s) 106201

฿ 201.01

HSK BOLT 10 Piece(s) 12 Day(s) 106251

฿ 225.76

HSK BOLT 10 Piece(s) 12 Day(s) 106301

฿ 231.31

HSK BOLT 10 Piece(s) 12 Day(s) 106401

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PEEK Color Light Brown