1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PPS Button Head Screw / PS-0000 (Part Number)

PPS Button Head Screw / PS-0000
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2/2.6/3/4/5/6/8
[Material] PPS (Polyphenylene Sulfide) 40% Glass Fiber Filled
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 260°C
[UL Standard] UL94V-0 (Materials)

 
Part Number
PS-0204
PS-0205
PS-0206
PS-0208
PS-0210
PS-0212
PS-0305
PS-0306
PS-0308
PS-0310
PS-0312
PS-0315
PS-0316
PS-0320
PS-0325
PS-0330
PS-0406
PS-0408
PS-0410
PS-0412
PS-0415
PS-0416
PS-0420
PS-0425
PS-0430
PS-0508
PS-0510
PS-0512
PS-0515
PS-0516
PS-0520
PS-0525
PS-0530
PS-0610
PS-0612
PS-0615
PS-0616
PS-0620
PS-0625
PS-0630
PS-0810
PS-0812
PS-0815
PS-0820
PS-0825
PS-0830
PS-2606
PS-2608
PS-2610
PS-2612
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 81.53

HSK SCREW 1 Piece(s) Available 5 Day(s) 10240.4

฿ 11.98

HSK SCREW 50 Piece(s) 12 Day(s) 10250.4

฿ 11.98

HSK SCREW 50 Piece(s) 12 Day(s) 10260.4

฿ 27.27

HSK SCREW 50 Piece(s) 12 Day(s) 10280.4

฿ 27.78

HSK SCREW 50 Piece(s) 12 Day(s) 102100.4

฿ 29.29

HSK SCREW 50 Piece(s) 12 Day(s) 102120.4

฿ 12.53

HSK SCREW 50 Piece(s) 12 Day(s) 10350.5

฿ 12.53

HSK SCREW 50 Piece(s) 12 Day(s) 10360.5

฿ 13.63

HSK SCREW 50 Piece(s) 12 Day(s) 10380.5

฿ 14.18

HSK SCREW 50 Piece(s) 10 Day(s) 103100.5

฿ 16.37

HSK SCREW 50 Piece(s) 12 Day(s) 103120.5

฿ 18.02

HSK SCREW 50 Piece(s) 12 Day(s) 103150.5

฿ 32.83

HSK SCREW 50 Piece(s) 12 Day(s) 103160.5

฿ 19.12

HSK SCREW 50 Piece(s) 12 Day(s) 103200.5

฿ 34.85

HSK SCREW 50 Piece(s) 12 Day(s) 103250.5

฿ 37.37

HSK SCREW 50 Piece(s) 12 Day(s) 103300.5

฿ 28.28

HSK SCREW 50 Piece(s) 12 Day(s) 10460.7

฿ 15.28

HSK SCREW 50 Piece(s) 12 Day(s) 10480.7

฿ 16.37

HSK SCREW 50 Piece(s) 10 Day(s) 104100.7

฿ 18.02

HSK SCREW 50 Piece(s) 12 Day(s) 104120.7

฿ 33.84

HSK SCREW 50 Piece(s) 12 Day(s) 104150.7

฿ 34.85

HSK SCREW 50 Piece(s) 12 Day(s) 104160.7

฿ 21.30

HSK SCREW 50 Piece(s) 12 Day(s) 104200.7

฿ 37.37

HSK SCREW 50 Piece(s) 12 Day(s) 104250.7

฿ 38.89

HSK SCREW 50 Piece(s) 12 Day(s) 104300.7

฿ 33.84

HSK SCREW 50 Piece(s) 12 Day(s) 10580.8

฿ 36.87

HSK SCREW 50 Piece(s) 12 Day(s) 105100.8

฿ 38.89

HSK SCREW 50 Piece(s) 12 Day(s) 105120.8

฿ 42.93

HSK SCREW 50 Piece(s) 12 Day(s) 105150.8

฿ 45.45

HSK SCREW 50 Piece(s) 12 Day(s) 105160.8

฿ 46.97

HSK SCREW 50 Piece(s) 12 Day(s) 105200.8

฿ 55.56

HSK SCREW 50 Piece(s) 12 Day(s) 105250.8

฿ 64.65

HSK SCREW 50 Piece(s) 12 Day(s) 105300.8

฿ 44.44

HSK SCREW 50 Piece(s) 12 Day(s) 106101

฿ 48.48

HSK SCREW 50 Piece(s) 12 Day(s) 106121

฿ 53.03

HSK SCREW 50 Piece(s) 12 Day(s) 106151

฿ 61.62

HSK SCREW 50 Piece(s) 12 Day(s) 106161

฿ 61.62

HSK SCREW 50 Piece(s) 12 Day(s) 106201

฿ 70.20

HSK SCREW 50 Piece(s) 12 Day(s) 106251

฿ 79.29

HSK SCREW 50 Piece(s) 12 Day(s) 106301

฿ 83.33

HSK SCREW 50 Piece(s) 12 Day(s) 108101.25

฿ 91.41

HSK SCREW 50 Piece(s) 12 Day(s) 108121.25

฿ 96.97

HSK SCREW 50 Piece(s) 12 Day(s) 108151.25

฿ 105.05

HSK SCREW 50 Piece(s) 12 Day(s) 108201.25

฿ 126.77

HSK SCREW 50 Piece(s) 12 Day(s) 108251.25

฿ 148.48

HSK SCREW 50 Piece(s) 12 Day(s) 108301.25

฿ 26.26

HSK SCREW 50 Piece(s) 12 Day(s) 102.660.45

฿ 27.27

HSK SCREW 50 Piece(s) 12 Day(s) 102.680.45

฿ 14.18

HSK SCREW 50 Piece(s) 10 Day(s) 102.6100.45

฿ 15.82

HSK SCREW 50 Piece(s) 12 Day(s) 102.6120.45

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PPS Color Light Brown