(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2.6/3/4/5
Pan-Head Screw
[Material] Aluminum
[Surface treatment] Base material
[Washer (KW)] Nylon / PTFE
[Color] Nylon: Translucent / PTFE: Translucent white
[Heat distortion temperature] Nylon: 1.82 MPa…75°C / PTFE: No combustion at continuous 240°C
[UL Standard] Nylon: UL94V-2 / PTFE: UL94V-0
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 25.25 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 6 | 0.5 | ||
฿ 25.76 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 6 | 0.5 | ||
฿ 25.25 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 25.76 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 25.25 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 10 | 0.5 | ||
฿ 26.26 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 10 | 0.5 | ||
฿ 11.98 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 12 | 0.5 | ||
฿ 26.26 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 12 | 0.5 | ||
฿ 26.26 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 15 | 0.5 | ||
฿ 26.77 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 15 | 0.5 | ||
฿ 12.53 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 16 | 0.5 | ||
฿ 27.27 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 16 | 0.5 | ||
฿ 27.27 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 20 | 0.5 | ||
฿ 27.78 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 20 | 0.5 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 25 | 0.5 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 25 | 0.5 | ||
฿ 15.82 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 30 | 0.5 | ||
฿ 30.30 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 3 | 30 | 0.5 | ||
฿ 26.26 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 6 | 0.7 | ||
฿ 27.27 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 6 | 0.7 | ||
฿ 26.77 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 8 | 0.7 | ||
฿ 13.63 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 8 | 0.7 | ||
฿ 26.77 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 10 | 0.7 | ||
฿ 14.18 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 10 | 0.7 | ||
฿ 27.27 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 12 | 0.7 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 12 | 0.7 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 15 | 0.7 | ||
฿ 28.79 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 15 | 0.7 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 16 | 0.7 | ||
฿ 29.29 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 16 | 0.7 | ||
฿ 29.29 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 20 | 0.7 | ||
฿ 30.30 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 20 | 0.7 | ||
฿ 30.30 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 25 | 0.7 | ||
฿ 31.82 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 25 | 0.7 | ||
฿ 32.32 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 30 | 0.7 | ||
฿ 32.83 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 4 | 30 | 0.7 | ||
฿ 29.80 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 6 | 0.8 | ||
฿ 31.31 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 6 | 0.8 | ||
฿ 29.80 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 8 | 0.8 | ||
฿ 31.31 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 8 | 0.8 | ||
฿ 16.37 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 10 | 0.8 | ||
฿ 31.82 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 10 | 0.8 | ||
฿ 30.30 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 12 | 0.8 | ||
฿ 32.32 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 12 | 0.8 | ||
฿ 31.31 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 15 | 0.8 | ||
฿ 32.83 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 15 | 0.8 | ||
฿ 33.33 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 16 | 0.8 | ||
฿ 34.85 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 16 | 0.8 | ||
฿ 34.85 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 20 | 0.8 | ||
฿ 36.87 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 20 | 0.8 | ||
฿ 37.37 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 25 | 0.8 | ||
฿ 39.39 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 25 | 0.8 | ||
฿ 39.90 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 30 | 0.8 | ||
฿ 41.41 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 5 | 30 | 0.8 | ||
฿ 26.26 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 4 | 0.45 | ||
฿ 26.77 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 4 | 0.45 | ||
฿ 26.77 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 5 | 0.45 | ||
฿ 26.77 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 5 | 0.45 | ||
฿ 26.77 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 6 | 0.45 | ||
฿ 27.27 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 6 | 0.45 | ||
฿ 27.27 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 8 | 0.45 | ||
฿ 27.78 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 8 | 0.45 | ||
฿ 27.78 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 10 | 0.45 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 10 | 0.45 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 12 | 0.45 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 12 | 0.45 | ||
฿ 28.28 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 15 | 0.45 | ||
฿ 28.79 | HSK SCREW | 50 Piece(s) | 10 Day(s) | 10 | 2.6 | 15 | 0.45 |
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Aluminum | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?