1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Ultra‑Low Head Tapping Screw Nickel‑Plated【26-30 Pieces Per Package】 (Part Number)

Trusco Ultra‑Low Head Tapping Screw Nickel‑Plated
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 199.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
Thin head height for flat surface mounting.
Appropriate for places where countersinking is not possible or where thickness is an obstacle.
[Materials/Finish]
Cold‑forged carbon steel wire (SWRCH18A)

Part Number
TFTN-0310
TFTN-0312
TFTN-0316
TFTN-0320
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm) JAN code Ordering Code

฿ 214.00

SCREW 1 Pack(s)

30 Pieces Per Package

1 Day(s) 104989999475203819-5343

฿ 214.00

SCREW 1 Pack(s)

30 Pieces Per Package

12 Day(s) 124989999475210819-5344

฿ 214.00

SCREW 1 Pack(s)

30 Pieces Per Package

12 Day(s) 164989999475227819-5345

฿ 199.92

SCREW 1 Pack(s)

26 Pieces Per Package

12 Day(s) 204989999475234819-5346

Loading...

  1. 1

Basic Information

Thread Type Tapping Screw Nominal of Thread (M) 3 Detailed Shape Extra Low Head
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Tip Shape Cone Point Additional Shape Standard
Sales Unit Box/package Application Standard