1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Phillips Head Truss Screw (Imported) (Part Number)

Small Phillips Head Truss Screw (Imported)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 6.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Standard (Round)
[Mounting Hole Shape] Phillips
[Material] Stainless Steel
[Nominal of Thread (M)] 4/5/6
[Length L (mm)] 6/8/10/12/14/15/16/20/25/30/35/40
[Detailed Shape] Truss
[Tip Shape] Flat Tip
[Thread Ridge Type] Metric Coarse
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Surface Processing] None

Small, Phillips Head Truss Screw (Imported)

Small, Phillips Head Truss Screw (Imported)

Dimensional drawing

Nominal
of
Thread
Pitch
(P)
Number of Cross HolesdkKmq (Cross Hole Depth)
Standard
Dimensions
ToleranceStandard
Dimensions
ToleranceReferenceMax,Min.
M40.729.40
-0.5
2.5±154.32.131.60
M50.811.80
-0.6
3.15.02.832.29
M61.03140
-0.7
3.7±0.26.32.862.31
Part Number
CSPTRH-SUS-M4-40SALE
CSPTRH-SUS-M6-20SALE
CSPTRHB-SUS-M5-25SALE
CSPTRHB-SUS-M5-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)

฿ 6.14

฿ 3.90

FASTENING 1 Piece(s) Same day 10440

฿ 7.00

฿ 5.01

FASTENING 1 Piece(s) Same day 10620

฿ 6.14

฿ 3.90

FASTENING 1 Piece(s) Same day 10525

฿ 6.55

฿ 3.90

FASTENING 1 Piece(s) Same day 10530

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 No Detailed Shape Truss
Material Stainless Steel Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread