1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

CAP PU=3 (for thin sheets)【1-1,000 Pieces Per Package】 (Part Number)

CAP PU=3 (for thin sheets)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 10.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel · Stainless Steel
[Nominal of Thread] 4 5 6

Part Number
CSHHND-ST3W-M4-6
CSHHND-ST3W-M4-8
CSHHND-ST3W-M4-10
CSHHND-ST3W-M4-12
CSHHND-ST3W-M5-8
CSHHND-ST3W-M5-10
CSHHND-ST3W-M5-12
CSHHND-ST3W-M6-10
CSHHND-ST3W-M6-12
CSHHND-SUS-M4-6
CSHHND-SUS-M4-8
CSHHND-SUS-M4-10
CSHHND-SUS-M4-12
CSHHND-SUS-M5-8
CSHHND-SUS-M5-10
CSHHND-SUS-M5-12
CSHHND-SUS-M6-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

฿ 6,540.19

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10460.7[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 10.07

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10480.7[Steel] Steel[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

฿ 5,366.86

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 104100.7[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 5,491.81

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 104120.7[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 3,887.24

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10580.8[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 3,484.96

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 105100.8[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 3,608.39

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 105120.8[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 89.00

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106101[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 3,035.00

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

6 Day(s) 106121[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 7,555.05

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10460.7[Stainless Steel] Stainless Steel-Box/package

฿ 6,741.34

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10480.7[Stainless Steel] Stainless Steel-Box/package

฿ 6,915.05

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 104100.7[Stainless Steel] Stainless Steel-Box/package

฿ 7,088.77

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 104120.7[Stainless Steel] Stainless Steel-Box/package

฿ 4,882.29

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10580.8[Stainless Steel] Stainless Steel-Box/package

฿ 4,562.29

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 105100.8[Stainless Steel] Stainless Steel-Box/package

฿ 4,764.96

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 105120.8[Stainless Steel] Stainless Steel-Box/package

฿ 4,429.00

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

6 Day(s) 106121[Stainless Steel] Stainless Steel-Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End