1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BIO RING' (VWBG)【1-10 Pieces Per Package】 (Part Number)

BIO RING' (VWBG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,946.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Nominal of Thread] 8 10 12 16 18 20 24 30 36 39 42 48 56 64

Part Number
SPNIBHVWBG-ST-M10
SPNIBHVWBG-ST-M12
SPNIBHVWBG-ST-M16
SPNIBHVWBG-ST-M20
SPNIBHVWBG-ST-M24
SPNIBHVWBG-ST-M42
SPNIBHVWBG-ST-M64
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)
Sales Unit

฿ 114,469.94

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10101.5Box/package

฿ 123,317.81

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10121.75Box/package

฿ 132,718.84

SA11 FASTENING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10162Box/package

฿ 25,946.65

SA11 FASTENING 1 Piece(s) 5 Day(s) 10202.5Low Quantity (can be purchased from one)

฿ 92,457.83

SA11 FASTENING 1 Pack(s)

4 Pieces Per Package

14 Day(s) 10243Box/package

฿ 50,940.55

SA11 FASTENING 1 Piece(s) 5 Day(s) 10424.5Low Quantity (can be purchased from one)

฿ 81,674.80

SA11 FASTENING 1 Piece(s) 5 Day(s) 10646Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Steel Thread Type Metric coarse Surface Treatment Fabric
Tip Shape Flat End