(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel
[Nominal of Thread] 10 12 16 20 24 30
Part Number |
---|
SPNIBHVRSB-ST-M10 |
SPNIBHVRSB-ST-M12 |
SPNIBHVRSB-ST-M16 |
SPNIBHVRSB-ST-M20 |
SPNIBHVRSB-ST-M24 |
SPNIBHVRSB-ST-M30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 72,113.83 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 15 Day(s) | 10 | 10 | 1.5 | Box/package | ||
฿ 241,105.94 | FASTENING | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 12 | 1.75 | Box/package | ||
฿ 121,659.10 | FASTENING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 16 | 2 | Box/package | ||
฿ 115,333.85 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 20 | 2.5 | Box/package | ||
฿ 163,356.71 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 24 | 3 | Box/package | ||
฿ 33,215.45 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 30 | 3.5 | Low Quantity (can be purchased from one) |
Loading...
Material | Steel | Thread Type | Metric coarse | Surface Treatment | Fabric |
---|---|---|---|---|---|
Tip Shape | Flat End |
How can we improve?
How can we improve?