1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

30 Series Square Nut SNT【10 Pieces Per Package】 (Part Number)

NUT FOR ALMINUM FLAME

30 Series Square Nut SNT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 157.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] SWCH
[Processing] Zinc Trivalent Chromate

 
Part Number
SNT30-M6P SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 157.07

฿ 103.05

NUT FOR ALMINUM FLAME 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Series IMAO (I-Frame) 30 Series Nominal of Thread M(mm) M6
Material Iron Length(mm) 10

Please check the type/dimensions/specifications of the part SNT30-M6P in the 30 Series Square Nut SNT series.