1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line 8 Pin Element PIE (Part Number)

IMA NUT FOR ALMINUM FLAME

Line 8 Pin Element PIE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 508.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Iron
[Processing] Nickel Plating
[Surface] Quenched
[Accessories] Hex Socket Set Screw M6x1-12L

 
Part Number
PIE6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 508.71

IMA NUT FOR ALMINUM FLAME 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Nut Type Pre-assembly fitting nut Series IMAO (item) Line 8 Nominal of Thread M(mm) M6
Material Iron Length(mm) 40