(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is dedicated for Line5 profile. When inserted into the T-groove, the nut is temporarily fixed by the spring pressure of the spring plunger. It can also be inserted from any position of the groove.
Part Number |
---|
L5-TST3 |
L5-TST4 |
L5-TST4-SUS |
L5-TST5 |
L5-TST5-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material |
---|---|---|---|---|---|---|---|---|
฿ 83.33 ฿ 63.47 | NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | M3 | Iron | ||
฿ 100.00 | NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | M4 | Iron | ||
฿ 111.52 | LINEAR SLIDE PARTS | 1 Piece(s) | 5 Day(s) | 10 | M4 | Stainless Steel | ||
฿ 77.97 | GUIDE RAILS | 1 Piece(s) | Same day | 10 | M5 | Iron | ||
฿ 180.55 ฿ 108.44 | NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | 10 | M5 | Stainless Steel |
Loading...
Nut Type | Post-Assembly Insertion Nut | Series | IMAO (item) Line 5 | Length(mm) | 11.5 |
---|
How can we improve?
How can we improve?