1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line5/6 Leveling Pad (L-LPS-M) (Part Number)

Line5/6 Leveling Pad (L-LPS-M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Line5/6 Leveling Pad (L-LPS-M)
This leveling pad,which can be tilted up to 15°, is commonly utilized to assemble aluminum extrusions. They provide a wide range of sizes to choose from.
[Feature]
- Bottom Diameter (mm.) : 19.5
- Thread Size : M5X0.8 and M6X1
- Overall Length (mm.) : 43.6, 48 and 63
- Applicable For Aluminum Extrusions Series : Line5 and Line 6
- Material :
Pad - Polyamide
Thread - Steel
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
L5-LPS-M5X45
L6-LPS-M6X45
L6-LPS-M6X60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Series Thread Size Overall Length
(mm)

฿ 227.43

IMA FOOT BASE 1 Piece(s) Quote 10Line5M5x0.843.6

฿ 256.39

IMA FOOT BASE 1 Piece(s) Quote 10Line5/6M6x148

฿ 256.85

IMA FOOT BASE 1 Piece(s) 7 Day(s) 10Line5/6M6x163

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Polyamide (Glass Fiber Reinforced) / Steel