1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RENY (Glass Fiber Reinforced Polyamide MXD6) / Micro Flat Head Screw (Part Number)

RENY (Glass Fiber Reinforced Polyamide MXD6) / Micro Flat Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nippon Chemical Screw Resin screw/Ceramic screw RENY (glass fiber reinforced polyamide MXD6)/Micro countersunk screw.

 
Part Number
RENY/MFH-M1.2-L4
RENY/MFH-M1.4-L2.5
RENY/MFH-M1.4-L4
RENY/MFH-M1.6-L2.5
RENY/MFH-M1.6-L4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D

฿ 37.16

RENY FLAT HEAD SCREW 1 Piece(s) 8 Day(s) 101.2-0.252.3

฿ 37.16

RENY FLAT HEAD SCREW 1 Piece(s) 8 Day(s) 101.42.50.32.5

฿ 37.16

RENY FLAT HEAD SCREW 1 Piece(s) 8 Day(s) 101.4-0.32.5

฿ 37.16

RENY FLAT HEAD SCREW 1 Piece(s) 8 Day(s) 101.62.50.352.8

฿ 37.16

RENY FLAT HEAD SCREW 1 Piece(s) 6 Day(s) 101.6-0.352.8

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard / Electric Insulation
Plastic Material RENY