1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-090/09S0 (Part Number)

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-090/09S0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 585.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The 2S is a stainless steel type.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-09S0
ISK-090
ISK-090-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttaching Method Body Material Clamp Screw Material Trusco code

฿ 585.64

IRS1 TOGGLE 1 Piece(s) 12 Day(s) Straight BaseSteelSteel792-9447

฿ 598.10

IRS1 TOGGLE 1 Piece(s) 5 Day(s) Flange BaseSteelSteel792-9421

฿ 856.38

IRS1 TOGGLE 1 Piece(s) 8 Day(s) Flange BaseStainless SteelStainless Steel792-9439

Loading...

  1. 1

Basic Information

Tightening Force(N) 3000 Clamp Screw Size M4 Arm Height H(mm) 32
Arm Length L(mm) 28 Stroke S(mm) 1.5 Tightening Force (Range Selectable)(N) 3000~
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment