1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforcing Hardware, 2 × 4 Support Hat Shape (Part Number)

FOUNDATION PARTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 133.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Daidohant, Wood Joint Bracket, Reinforcing Hardware, 2 × 4 Support U-Shape

補強金物 2X4サポート コの字型:関連画像補強金物 2X4サポート コの字型:関連画像補強金物 2X4サポート コの字型:関連画像補強金物 2X4サポート コの字型:関連画像

 

 

Part Number
10179033
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 133.38

FOUNDATION PARTS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking 2 × 4 hardware Material Iron
Surface Finish Bright Chromate Plating Thickness(mm) 2 Width(mm) 38
Length(mm) 80 JAN code 4962123790335 Mass(g) 135