1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tension Spring (1m) EA952SA-121 (Part Number)

ESC EXTENSION SPRINGS

Tension Spring (1m) EA952SA-121
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,132.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

-Introducing ESCO's Tension Spring (1m) EA952SA-121, a strong and durable spring.
-It is made of tough SW-C steel wire, designed specifically for springs.
-The spring has a diameter of 12mm, making it a suitable fit for various uses.
-It comes with a generous length of 1m, providing flexibility for different projects.
-You can easily customize the length by cutting it to your desired size.
-Remember to wear safety glasses when cutting the spring for added protection.
-Trust ESCO's Tension Spring (1m) EA952SA-121 for its reliability and versatility in meeting your needs.

Part Number
EA952SA-121
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,132.64

ESC EXTENSION SPRINGS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SA-121 in the Tension Spring (1m) EA952SA-121 series.