1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Nut and Washers Set (Stainless Steel /Black) EA949LT-6 (Part Number)

NUT WASHER SET

Hexagonal Nut and Washers Set (Stainless Steel /Black) EA949LT-6
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,231.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless(SS Black plating)
・Case size-205 x 145 x 40mm
・Flat washer(mm)M3 x 8 x 0.5(500)、M4 x 10 x 0.8(250)M5 x 12 x 0.8(150)、M6 x 13 x 1.0(150)M8 x 18 x 1.6(60)
・Spring washer M3(500), M4(350), M5(200), M6(100), M8(60)
・Hexagonal nuts M3(300)、M4(150)、M5(100)M6(60)、M8(30)

Part Number
EA949LT-6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,231.17

฿ 3,834.69

NUT WASHER SET 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LT-6 in the Hexagonal Nut and Washers Set (Stainless Steel /Black) EA949LT-6 series.