1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Indicator (Part Number)

LEVEL INDICATOR LEVEL PLATE

Level Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,449.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The curved front makes the letters easier to see and allows them to be read from the side.
·Oil enters the indicator through two bolts.
·Removable dial

Part Number
EA949CX-102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,449.45

LEVEL INDICATOR LEVEL PLATE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Elongated Type Elongated Type Standard Additional Functions for Level Visibility Not Provided
Material Details Main body: Special transparent polyamide, dial: Aluminum, bolts and nuts: Made of stainless steel (SUS303) JAN Code 4518340223073 O-ring Fluorine rubber (FKM)

Please check the type/dimensions/specifications of the part EA949CX-102 in the Level Indicator series.