1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Window (line type) (Part Number)

OIL WINDOW

Oil Window (line type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 471.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Esco oil gauge oil window (line type).

Part Number
EA949CX-66
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 471.99

OIL WINDOW 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Round Type Circular Type Inset (without Collar) Additional Functions for Level Visibility Line
Maximum Operating Temperature(℃) 100 Material Details Polycarbonate JAN Code 4518340098367
Color Transparent Main Body Materials Resin

Please check the type/dimensions/specifications of the part EA949CX-66 in the Oil Window (line type) series.