1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[made of steel]Male thread flat tension lever (Part Number)

[made of steel]Male thread flat tension lever
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,531.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The height of the main unit is low and the lever angle is 0°, making it flat, making it ideal for locations where there is no vertical space.

Part Number
EA948CA-52
EA948CA-53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 1,531.86

LEVER PARTS 1 Piece(s) 6 Day(s) 4518340220782

฿ 1,532.81

LEVER PARTS 1 Piece(s) 7 Day(s) 4518340220799

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Threaded Main Body Material SUM22L
Main Body, Surface Treatment Black Oxide Mounting Section Dia. d (mm) or Nominal Dia. M8 clamp mechanism screw mechanism
Lever shape With knob Clamp direction Axial direction lever mechanism Serration
Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None Lever material Phenol Resin
Type Lever with clamp function Shape of Lever With Knob Grip Ball Mounting Section Length(mm) M8
Materials Steel (SUM22L, black dyed), grip: Phenolic resin