(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Body: bronzeArm: brassBall: polyethylene
・Max service temperature-50℃
・Operating pressure-0.1MPa to 0.75MPa
・Nominal…20
・Length…420mm
・Thread dia.…PJ3/4
Please check the type/dimensions/specifications of the part EA472AA-2A in the Combined-Type Ball Tap (Polyethylene Ball) EA472AA-2A series.
How can we improve?
How can we improve?