1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pressure Gauge(Straight union) EA425PV-4

PRESSURE GAUGE

Pressure Gauge(Straight union) EA425PV-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Pressure range indication-0 to 0.8MPa
・Material-metal department:Brass(rust-resistant electroless nickel plating), resin portion:PBT
・Service temperature range-0 to 60℃(no freezing)
・Applicable fluid-Air
・Scale angle-150 degrees
・Tube dia.-4mm

Part Number
EA425PV-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,230.00

PRESSURE GAUGE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Applicable Fluid Air Body Material Brass
Application Standard, Mini Union, Equal Dia. Union Straight Applicable Tube O.D.1(φ) 4
JAN Code 4518340174573 Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA425PV-4 in the Pressure Gauge(Straight union) EA425PV-4 series.