1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Elbow Union EA425HB-41

ELBOW UNION

Elbow Union EA425HB-41
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,092.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: fluororesin [PTFE] Nut: fluororesin [ECTFE]
・Max operating temperature-100℃
・Applicable tube-PFA, PTFE fluoropolymer resin tube
・Chemical resistance
・Easy setting (No special tool required for installation, taper shrink seal type)
・Tubedim. (mm)…4
・Screw dim.PT…R1/8
・Max pressure(23℃)…0.9MPa

Part Number
EA425HB-41
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,092.81

ELBOW UNION 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material Others Application Food, Pharmaceutical Related
Screw Mounting, Direction Elbows Elbows Male Elbows JAN Code 4548745321401
Material Details Body: Fluororesin (PTFE), nut: Fluoropolymer (ECTFE) Thread size R(PT)1/8" Type Quick-connect fitting
Compatible Tube PFA/PTFE fluoropolymer tube

Please check the type/dimensions/specifications of the part EA425HB-41 in the Elbow Union EA425HB-41 series.