1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Union (Stainless Steel)

STRAIGHT UNION

Union (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 756.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco one-touch fitting union (stainless steel).

Part Number
EA425CG-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 756.72

STRAIGHT UNION 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Body Material SUS316 Application Standard, Mini
Union, Equal Dia. Union Straight JAN Code 4518340380530 Operating Temperature -196 to 600°C
Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA425CG-6 in the Union (Stainless Steel) series.