(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a ring oil seal made by Esco. (Type 1 / Nitrile)
Part Number |
---|
EA423TA-10B |
EA423TA-12 |
EA423TA-12B |
EA423TA-14 |
EA423TA-15 |
EA423TA-15B |
EA423TA-17B |
EA423TA-18 |
EA423TA-20B |
EA423TA-20C |
EA423TA-22 |
EA423TA-24 |
EA423TA-25 |
EA423TA-26 |
EA423TA-32 |
EA423TA-38 |
EA423TA-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specification 1 | Specifications 2 | Type | standard |
---|---|---|---|---|---|---|---|---|---|
฿ 175.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 10; Outer diameter (mm): 25; Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745477429 | Special Shape Ring | - | ||
฿ 175.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 12·Outer diameter (mm): 22·Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745477436 | Special Shape Ring | - | ||
฿ 175.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C to 120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 12·Outer diameter (mm): 25; Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745477351 | Special Shape Ring | - | ||
฿ 175.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 14·Outer diameter (mm): 25; Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745477368 | Special Shape Ring | - | ||
฿ 175.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 15·Outer diameter (mm): 25; Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745477382 | Special Shape Ring | - | ||
฿ 182.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 15·Outer diameter (mm): 30·Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745478983 | Special Shape Ring | - | ||
฿ 240.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 17·Outer diameter (mm): 32·Thickness (mm): 8·Quantity: 1 piece/JAN: 4548745482096 | Special Shape Ring | - | ||
฿ 204.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 18·Outer diameter (mm): 30·Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745299700 | Special Shape Ring | - | ||
฿ 259.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 20·Outer diameter (mm): 35·Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745299588 | - | Special Shape Ring | ||
฿ 210.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 20·Outer diameter (mm): 40·Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745299595 | Special Shape Ring | - | ||
฿ 204.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 22·Outer diameter (mm): 35·Thickness (mm): 7·Quantity: 1 piece/JAN: 4548745299625 | Special Shape Ring | - | ||
฿ 210.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 24·Outer diameter (mm): 40·Thickness (mm): 8·Quantity: 1 piece/JAN: 4548745299663 | Special Shape Ring | - | ||
฿ 210.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 25·Outer diameter (mm): 38·Thickness (mm): 8·Quantity: 1 piece/JAN: 4548745481075 | Special Shape Ring | - | ||
฿ 210.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 26·Outer diameter (mm): 42·Thickness (mm): 8·Quantity: 1 piece/JAN: 4548745310368 | Special Shape Ring | - | ||
฿ 269.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 32·Outer diameter (mm): 45·Thickness (mm): 8·Quantity: 1 piece/JAN: 4548745310016 | Special Shape Ring | - | ||
฿ 312.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 38·Outer diameter (mm): 55·Thickness (mm): 8·Quantity: 1 piece/JAN: 4548745462050 | Special Shape Ring | - | ||
฿ 312.00 | OIL SEAL | 1 Piece(s) | 12 Day(s) | ·Type 1 (JISB2402)/Material: Seal body: Nitrile rubber, metal ring: Cold rolled steel sheet, spring: Hard drawn steel wire/applicable temperature: -25°C /120°C | ·Oil resistance, wear resistance, shaft diameter (mm): 40·Outer diameter (mm): 55·Thickness (mm): 8·Quantity: 1 piece/JAN: 4548745294514 | Special Shape Ring | - |
Loading...
Type | Others | Material | Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant |
---|
How can we improve?
How can we improve?