(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Esco O-ring O-ring (for fluororubber/vacuum flange)
Part Number |
---|
EA423RL-15 |
EA423RL-24 |
EA423RL-34 |
EA423RL-40 |
EA423RL-55 |
EA423RL-70 |
EA423RL-85 |
EA423RL-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|
฿ 89.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745373103 | 14.5 | ||
฿ 89.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745482478 | 23.5 | ||
฿ 124.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745482607 | 33.5 | ||
฿ 124.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745482614 | 39.5 | ||
฿ 204.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745482621 | 54.5 | ||
฿ 204.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745301847 | 69.0 | ||
฿ 284.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745301854 | 84.0 | ||
฿ 420.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | 4548745301861 | 99.0 |
Loading...
Type | V (For Vacuum Flanges) | Material | Fluororesin | Environment, Applications | Heat Resistant |
---|---|---|---|---|---|
Material Code, JIS | Class 4 D | Wire Diameter(mm) | 4.0 | Type | O-ring |
How can we improve?
How can we improve?