(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Esco O-ring O-ring (fluorine rubber/fixing).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environment, Applications | JAN Code | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 80.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745479652 | 24.4 | ||
฿ 80.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745479669 | 29.4 | ||
฿ 80.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745479676 | 34.4 | ||
฿ 132.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745479645 | 39.4 | ||
฿ 132.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745479683 | 44.4 | ||
฿ 132.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745479690 | 49.4 | ||
฿ 167.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745479706 | 54.4 | ||
฿ 167.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745481082 | 59.4 | ||
฿ 197.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745308747 | 64.4 | ||
฿ 197.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745303971 | 69.4 | ||
฿ 197.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745305326 | 74.4 | ||
฿ 197.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745371086 | 79.4 | ||
฿ 254.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745370621 | 84.4 | ||
฿ 254.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745438239 | 89.4 | ||
฿ 297.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745457919 | 94.4 | ||
฿ 297.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745304091 | 99.4 | ||
฿ 297.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745371093 | 104.4 | ||
฿ 297.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745371109 | 109.4 | ||
฿ 297.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745373097 | 114.4 | ||
฿ 414.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745482935 | 119.4 | ||
฿ 414.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745482942 | 124.4 | ||
฿ 414.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | - | 4548745484151 | 129.4 | ||
฿ 414.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745484199 | 134.4 | ||
฿ 414.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745484205 | 139.4 | ||
฿ 507.00 | FLUOR RUBBER O-RING | 1 Piece(s) | 12 Day(s) | Heat Resistant | 4548745484212 | 144.4 |
Loading...
Type | G (For Mounting) | Material | Fluororesin | Material Code, JIS | Class 4 D |
---|---|---|---|---|---|
Wire Diameter(mm) | 3.1 | Type | O-ring |
How can we improve?
How can we improve?