(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Esco O-ring O-ring (silicon rubber/for fixing/5 pieces)
Part Number |
---|
EA423RH-25 |
EA423RH-30 |
EA423RH-35 |
EA423RH-40 |
EA423RH-45 |
EA423RH-50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 210.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 4548745459340 | 24.4 | ||
฿ 210.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 4548745459357 | 29.4 | ||
฿ 247.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 4548745459364 | 34.4 | ||
฿ 319.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 4548745459371 | 39.4 | ||
฿ 319.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 4548745461091 | 44.4 | ||
฿ 319.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 4548745461145 | 49.4 |
Loading...
Type | G (For Mounting) | Material | Silicon Rubber | Environment, Applications | Heat Resistant |
---|---|---|---|---|---|
Material Code, JIS | Class 4 C | Wire Diameter(mm) | 3.1 | Type | O-ring |
How can we improve?
How can we improve?