(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Esco O-ring O-ring (for fixing / 5-10 pieces).
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Environment, Applications | JAN Code | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 132.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745254594 | 24.4 | ||
฿ 132.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745255577 | 29.4 | ||
฿ 145.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745254723 | 34.4 | ||
฿ 175.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745254662 | 39.4 | ||
฿ 175.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745253092 | 44.4 | ||
฿ 175.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745253061 | 49.4 | ||
฿ 210.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745254891 | 54.4 | ||
฿ 210.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745252774 | 59.4 | ||
฿ 297.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745253184 | 64.4 | ||
฿ 297.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745253214 | 74.4 | ||
฿ 390.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745253221 | 79.4 | ||
฿ 349.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745306644 | 84.4 | ||
฿ 349.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745306828 | 89.4 | ||
฿ 407.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745306835 | 94.4 | ||
฿ 407.00 | O-RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | - | 4548745306842 | 99.4 | ||
฿ 254.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | - | 4548745341430 | 104.4 | ||
฿ 254.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | - | 4548745341393 | 109.4 | ||
฿ 254.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | - | 4548745341966 | 114.4 | ||
฿ 364.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | Mineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant | 4548745341416 | 124.4 | ||
฿ 319.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | - | 4548745341973 | 129.4 | ||
฿ 409.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | - | 4548745341423 | 134.4 | ||
฿ 429.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | - | 4548745305654 | 139.4 | ||
฿ 349.00 | O-RING | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | - | 4548745459333 | 144.4 |
Loading...
Type | G (For Mounting) | Material | Nitrile Rubber | Material Code, JIS | Class 1 A |
---|---|---|---|---|---|
Wire Diameter(mm) | 3.1 | Type | O-ring |
How can we improve?
How can we improve?