(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An O-ring to prevent fluid leakage. Excellent resistance to cold and heat.
Part Number |
---|
EA423RE-5 |
EA423RE-6 |
EA423RE-10 |
EA423RE-10A |
EA423RE-12 |
EA423RE-14 |
EA423RE-15 |
EA423RE-16 |
EA423RE-18 |
EA423RE-20 |
EA423RE-22A |
EA423RE-24 |
EA423RE-28 |
EA423RE-29.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Wire Diameter (mm) | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 192.69 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745319903 | 1.9 | 4.8 | ||
฿ 192.85 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745319910 | 1.9 | 5.8 | ||
฿ 193.00 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745319958 | 1.9 | 9.8 | ||
฿ 304.27 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745319965 | 2.4 | 9.8 | ||
฿ 304.27 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745319996 | 2.4 | 11.8 | ||
฿ 304.27 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745320015 | 2.4 | 13.8 | ||
฿ 304.42 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745320022 | 2.4 | 14.8 | ||
฿ 304.42 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745320039 | 2.4 | 15.8 | ||
฿ 304.42 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745320046 | 2.4 | 17.8 | ||
฿ 304.58 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745320053 | 2.4 | 19.8 | ||
฿ 346.02 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745320084 | 3.5 | 21.7 | ||
฿ 346.02 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745320107 | 3.5 | 23.7 | ||
฿ 346.33 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745320145 | 3.5 | 27.7 | ||
฿ 346.33 | SILICONE RUBBER O-RING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4548745320169 | 3.5 | 29.2 |
Loading...
Type | P (For Mounting, Dynamic) | Material | Silicon Rubber | Environment, Applications | Heat Resistant / Cold Resistant |
---|---|---|---|---|---|
Material Code, JIS | Class 4 C | Type | O-ring |
How can we improve?
How can we improve?