1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-ring Set EA423RA-13 (Part Number)

O-RING SET

O-ring Set EA423RA-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,369.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O-ring Set EA423RA-13
This box contains a variety of O Ring sizes to choose from, accompanied by a plentiful quantity of pieces.
[Feature]
● Included 19 different sizes
● Contain O Ring Nominal Number : P-10 to P-30
● Thickness (mm.) :
● Applications Environment : Oil-resistant, high-pressure-resistant
Nominal Number : P-10 the thickness is 1.9
Nominal Number : P-10A to P-22 the thickness is 2.4
Nominal Number : P-22.4 to P-30 the thickness is 3.5
● Material : Nitrile Rubber
[Application]
A portable O-ring set for carrying suitable for on-site repairs and maintenance.

Part Number
EA423RA-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,369.52

O-RING SET 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA423RA-13 in the O-ring Set EA423RA-13 series.