1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Female Threaded Stem (Brass Chrome Plating) (Part Number)

FEMALE THREADED STEM

Female Threaded Stem (Brass Chrome Plating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 589.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]ESCO hose fitting, Female Threaded Stem (Brass Chrome Plating).

Part Number
EA141AT-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 589.11

FEMALE THREADED STEM 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Connection Thread Nominal 3/4B
Hose Connection Type Barbs Connection Thread Type G Connection Type Tapped
Shape Straight JAN Code 4518340694040 Thread Diameter G(PF)3/4"

Please check the type/dimensions/specifications of the part EA141AT-6 in the Female Threaded Stem (Brass Chrome Plating) series.