(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO quick-connect fitting, Y-shaped Union. [Material]·Standard (PBT).
Part Number |
---|
EA140HM-66 |
EA140HM-88 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code |
---|---|---|---|---|---|---|
฿ 140.13 | Y-TYPE UNION | 1 Piece(s) | 5 Day(s) | 4518340882218 | ||
฿ 148.45 | Y-TYPE UNION | 1 Piece(s) | 5 Day(s) | 4518340882232 |
Loading...
Fitting Type | Union, Equal Dia. | Applicable Fluid | Air | Body Material | Standard (PBT) |
---|---|---|---|---|---|
Application | Standard, Mini | Union, Equal Dia. | Union Y | Operating Temperature(°C) | -15::60 |
Material Details | Brass, Resin (PBT) | Operating Pressure | 0 to 1 MPa (0 to 10 kgf/cm^2) | Type | Quick-connect fitting |
How can we improve?
How can we improve?